Description
Assembly plate made from plastic (polycarbonate) with assembly plate bracket for assembly without tools, 2 mm thick, grey
for TK PC 75, kit = 5 pieces
Assembly plate made from plastic (polycarbonate) with assembly plate bracket for assembly without tools, 2 mm thick, grey
for TK PC 75, kit = 5 pieces
| Width | 59 mm |
|---|---|
| Length | 44 mm |
| Height | 2 mm |
| Weight | 0.041 kg |
| Flammability class according with UL94 | V2 |
|---|---|
| Glow-wire flammability | 750 °C (EN 60695-2-11) |
| EAN | 4013902904402 |
|---|---|
| ETIM Class | EC000213 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902331710 |
|---|---|
| Width | 0.237 m |
| Weight | 8.3 kg |
| Height | 0.112 m |
| Quantity | 200 pieces |
| Depth | 0.17 m |
| EAN / GTIN | 4013902331727 |
|---|---|
| Width | 0.8 m |
| Weight | 2395.8 kg |
| Height | 1.601 m |
| Quantity | 57200 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902904402 |
|---|---|
| Width | 0.059 m |
| Weight | 0.041 kg |
| Height | 0.002 m |
| Quantity | 1 pieces |
| Depth | 0.044 m |
Tender text
(19507501.TXT 417 B)
Log in to download tender texts.
Mounting plate
TK MPI-55
Productnumber 19505501
for TK PC 55, kit = 5 pieces
Assembly plate made from plastic (polycarbonate) with assembly plate bracket for assembly without...