Description
Divider made of plastic, suitable for the separation of two electric circuits
for TK PS/PC 1309-8 and TK PS/PC 1809-8
Divider made of plastic, suitable for the separation of two electric circuits
for TK PS/PC 1309-8 and TK PS/PC 1809-8
| Width | 2 mm |
|---|---|
| Length | 87.8 mm |
| Height | 73 mm |
| Weight | 0.0154 kg |
| Flammability class according with UL94 | HB |
|---|---|
| Glow-wire flammability | 650 °C (EN 60695-2-11) |
| EAN | 4013902152896 |
|---|---|
| ETIM Class | EC002620 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902331758 |
|---|---|
| Width | 0.237 m |
| Weight | 1.755 kg |
| Height | 0.112 m |
| Quantity | 100 pieces |
| Depth | 0.17 m |
| EAN / GTIN | 4013902331765 |
|---|---|
| Width | 0.8 m |
| Weight | 211.54 kg |
| Height | 1.601 m |
| Quantity | 10800 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902152896 |
|---|---|
| Width | 0.002 m |
| Weight | 0.0154 kg |
| Height | 0.073 m |
| Quantity | 1 pieces |
| Depth | 0.088 m |
Tender text
(19690901.TXT 384 B)
Log in to download tender texts.
Partition wall
TK TW-n
Productnumber 19600901
for TK PS/PC 1309-6 and TK PS/PC 1809-6
Divider made of plastic, suitable for the separation of two electric circuits