Description
Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing screws, grey
TK PS / TK PC 1309
Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing screws, grey
TK PS / TK PC 1309
| Width | 74 mm |
|---|---|
| Length | 110 mm |
| Height | 2 mm |
| Weight | 0.1337 kg |
| EAN | 4013902998104 |
|---|---|
| ETIM Class | EC000213 |
| Custom tariff number | 73089059 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902331956 |
|---|---|
| Width | 0.357 m |
| Weight | 2.889 kg |
| Height | 0.127 m |
| Quantity | 20 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902331963 |
|---|---|
| Width | 0.8 m |
| Weight | 330.012 kg |
| Height | 1.67 m |
| Quantity | 2160 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902998104 |
|---|---|
| Width | 0.074 m |
| Weight | 0.1337 kg |
| Height | 0.002 m |
| Quantity | 1 pieces |
| Depth | 0.11 m |
Tender text
(19700901.TXT 396 B)
Log in to download tender texts.
Mounting plate
TK MPS-77
Productnumber 19700101
TK PS / TK PC 77
Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing...
Mounting plate
TK MPS-97
Productnumber 19700201
TK PS / TK PC 97
Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing...
Mounting plate
TK MPS-99
Productnumber 19700301
TK PS / TK PC 99
Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing...
Mounting plate
TK MPS-1111
Productnumber 19700401
TK PS / TK PC 1111
Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing...
Mounting plate
TK MPS-1313
Productnumber 19700501
TK PS / TK PC 1313
Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing...
Mounting plate
TK MPS-1809
Productnumber 19701001
TK PS / TK PC 1809
Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing...