Description
Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws
for TK 97, TK 99, TK 1111, TK 1309, TK 1313, TK 1809, TK 1811, length 80 mm
Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws
for TK 97, TK 99, TK 1111, TK 1309, TK 1313, TK 1809, TK 1811, length 80 mm
| Width | 15 mm |
|---|---|
| Length | 80.0 mm |
| Height | 5 mm |
| Weight | 0.019 kg |
| EAN | 4013902556656 |
|---|---|
| ETIM Class | EC001285 |
| Custom tariff number | 73089098 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902556656 |
|---|---|
| Width | 0.015 m |
| Weight | 0.019 kg |
| Height | 0.005 m |
| Quantity | 1 pieces |
| Depth | 0.08 m |
| EAN / GTIN | 4013902332076 |
|---|---|
| Width | 0.357 m |
| Weight | 2.115 kg |
| Height | 0.127 m |
| Quantity | 100 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902332083 |
|---|---|
| Width | 0.8 m |
| Weight | 246.42 kg |
| Height | 1.67 m |
| Quantity | 10800 pieces |
| Depth | 1.2 m |
Tender text
(19708001.TXT 419 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Standard rail
TS 15-49,5
Productnumber 19704901
for TK 77, TK 97, length 49.5 mm
Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws
Standard rail
TS 15-92
Productnumber 19709201
for TK 1111, TK 1309, TK 1313, TK 1809, TK 1811, length 92 mm
Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws
Standard rail
TS 15-111
Productnumber 19711101
for TK 1309, TK 1313, length 111 mm
Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws
Standard rail
TS 15-154
Productnumber 19715401
for TK 1809, TK 1811, TK 1813, TK 1818, TK 2518, length 154 mm
Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws