#19814401 | Dimensions: 35 x 144,0 x 7,5 mm

Standard rail

NS 35-144

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

read more

Description

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

TK PS/PC 1809/1811/1813/1818/2518

Technical Data

Dimensions

Width 35 mm
Length 144.0 mm
Height 7.5 mm
Weight 0.0494 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902556786
ETIM Class EC001285
Custom tariff number 73089098
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902556786
Width 0.035 m
Weight 0.0494 kg
Height 0.008 m
Quantity 1 pieces
Depth 0.144 m

Outer packaging

EAN / GTIN 4013902332410
Width 0.357 m
Weight 6.35 kg
Height 0.127 m
Quantity 100 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902332427
Width 0.8 m
Weight 708 kg
Height 1.67 m
Quantity 10800 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Standard railNS 35-171
Standard rail - NS 35-171

Standard rail

NS 35-171

Productnumber 19817101

TK PS/PC 1818, TK PS/PC 2518, HP 190

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

Standard railNS 35-216
Standard rail - NS 35-216

Standard rail

NS 35-216

Productnumber 19821601

TK PS/PC 2518/362

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

Standard railNS 35-336
Standard rail - NS 35-336

Standard rail

NS 35-336

Productnumber 19833601

TK PS/PC 3625

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist