Description
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
for TG 2012, length 184 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
for TG 2012, length 184 mm
| Suitable for | Concrete construction |
|---|
| Width | 35 mm |
|---|---|
| Length | 184 mm |
| Height | 7.5 mm |
| Weight | 0.0645 kg |
| EAN | 4013902814718 |
|---|---|
| ETIM Class | EC001285 |
| Custom tariff number | 73089098 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902332502 |
|---|---|
| Width | 0.357 m |
| Weight | 6.665 kg |
| Height | 0.127 m |
| Quantity | 100 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902332519 |
|---|---|
| Width | 0.8 m |
| Weight | 737.82 kg |
| Height | 1.67 m |
| Quantity | 10800 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902814718 |
|---|---|
| Width | 0.035 m |
| Weight | 0.0645 kg |
| Height | 0.008 m |
| Quantity | 1 pieces |
| Depth | 0.184 m |
Tender text
(19818601.TXT 395 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Standard rail
NS 35-66
Productnumber 19806801
for TG 88, length 66 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Standard rail
NS 35-104
Productnumber 19810701
for TG 1208, length 104 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Standard rail
NS 35-108
Productnumber 19811001
for TG 1212, length 108 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Standard rail
NS 35-144/2
Productnumber 19814601
for TG 1608 and TG 1612, length 144 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Standard rail
NS 35-168
Productnumber 19817001
for TG 2015, length 168 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Standard rail
NS 35-220
Productnumber 19822201
for TG 2516, length 220 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Standard rail
NS 35-283,5
Productnumber 19828501
for TG 3023, length 283.5 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5mm