#20003101 | Dimensions: 205 x 190 x 110 mm

Weather protection cover

BCS WP1

for mounting the TG BCS 3 e-bike charging station, Material: Stainless steel V2A, with M4 internal thread, for tamper-proof fastening of the housing

read more

Description

for mounting the TG BCS 3 e-bike charging station, Material: Stainless steel V2A, with M4 internal thread, for tamper-proof fastening of the housing

Weather protection roof, suitable for TG BCS, V2A, dimensions 205x190x110 in mm, mounting holes for TG BCS present with M4 thread, mounting screws included,

Technical Data

Dimensions

Width 205 mm
Length 190 mm
Height 110 mm
Weight 0.96 kg

mechanical properties

Type of accessory other

Ambient conditions

Installation location unprotected outdoor areas

Sales Information

EAN 4013902604968
ETIM Class EC002287
Custom tariff number 73269098
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902604975
Width 0.357 m
Weight 9.881 kg
Height 0.127 m
Quantity 5 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902604982
Width 0.8 m
Weight 551.574 kg
Height 1.67 m
Quantity 540 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902604968
Width 0.205 m
Weight 0.96 kg
Height 0.11 m
Quantity 1 pieces
Depth 0.19 m

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist