#20003201 | Dimensions: 30 x 30 x 1447 mm

Earth spike

BCS WP2

for concreting in, Material: Stainless steel V2A, with 2 x M5 thread, incl. end cap and screws for fastening the weather protection cover, Covered cable routing in the ground spike possible

read more

Description

for concreting in, Material: Stainless steel V2A, with 2 x M5 thread, incl. end cap and screws for fastening the weather protection cover, Covered cable routing in the ground spike possible

Ground spike, suitable for weather-proof cover TG BCS WP1, material V2A, dimensions 30x30x1447 in mm, can be embedded in concrete, cable routing in ground spike possible, M5 screw and end cap included,

Technical Data

Dimensions

Width 30 mm
Length 30 mm
Height 1447 mm
Weight 2.105 kg

mechanical properties

Type of accessory other

Ambient conditions

Installation location unprotected outdoor areas

Sales Information

EAN 4013902604999
ETIM Class EC002287
Custom tariff number 73269098
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902604999
Width 0.03 m
Weight 2.105 kg
Height 1.447 m
Quantity 1 pieces
Depth 0.03 m

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!