Description
for actuating the special cover screws
for actuating the special cover screws
| Width | 7 mm |
|---|---|
| Length | 115 mm |
| Height | 7 mm |
| Weight | 0.0148 kg |
| Type of accessory | other |
|---|
| ETIM Class | EC002498 |
|---|---|
| Custom tariff number | 82079030 |
Tender text
(20003301.TXT 304 B)
Log in to download tender texts.