#20346301 | Dimensions: 68,8 x 68,8 x 37 mm

Twist plug

WST M63

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

read more

Description

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

Sealing range 24 - 43 mm, Thread length 20 mm

Technical Data

electrical characteristics

Type of protection IP54

Colours

Accessory colour light grey

Dimensions

Width 68.8 mm
Length 68.8 mm
Height 37 mm
Weight 0.0255 kg

Material characteristics

UV-resistant no
Halogen free yes

mechanical properties

for wall thickness max 17 mm
for wall thickness min 1 mm
for sealing range min 24 mm
for sealing range max 43 mm

Ambient conditions

Installation location Indoors

Sales Information

EAN 4013902859979
ETIM Class EC000451
Custom tariff number 39269097
Minimum order quantity 5

Logistic data

Piece

EAN / GTIN 4013902859979
Width 0.069 m
Weight 0.0255 kg
Height 0.037 m
Quantity 1 pieces
Depth 0.069 m

Inner packaging

EAN / GTIN 4013902399000
Width 0.115 m
Weight 0.159 kg
Height 0.165 m
Quantity 5 pieces
Depth 0.083 m

Outer packaging

EAN / GTIN 4013902332885
Width 0.357 m
Weight 1.151 kg
Height 0.127 m
Quantity 30 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902332892
Width 0.8 m
Weight 147 kg
Height 1.67 m
Quantity 3240 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Twist plugWST M16
Twist plug - WST M16

Twist plug

WST M16

Productnumber 20341601

Sealing range 5 - 10 mm, Thread length 9 mm

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

Twist plugWST M20
Twist plug - WST M20

Twist plug

WST M20

Productnumber 20342001

Sealing range 8 - 13,5 mm, Thread length 12 mm

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

Twist plugWST M25
Twist plug - WST M25

Twist plug

WST M25

Productnumber 20342501

Sealing range 9 - 16 mm, Thread length 12 mm

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

Twist plugWST M32
Twist plug - WST M32

Twist plug

WST M32

Productnumber 20343201

Sealing range 17 - 24 mm, Thread length 14 mm

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

Twist plugWST M40
Twist plug - WST M40

Twist plug

WST M40

Productnumber 20344001

Sealing range 17 - 24 mm, Thread length 14 mm

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

Twist plugWST M50
Twist plug - WST M50

Twist plug

WST M50

Productnumber 20345001

Sealing range 22 - 35 mm, Thread length 18 mm

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!