Description
Locking bolt, IP68, M_ x 1.5 mm, polyamide, grey, for housing with internal thread. When using locknuts, maximum enclosure wall thickness of 3 mm
Thread length 6 mm
Locking bolt, IP68, M_ x 1.5 mm, polyamide, grey, for housing with internal thread. When using locknuts, maximum enclosure wall thickness of 3 mm
Thread length 6 mm
| Type of protection | IP68 |
|---|
| Width | 25 mm |
|---|---|
| Length | 25 mm |
| Height | 10 mm |
| Weight | 0.002 kg |
| Halogen free | yes |
|---|---|
| Flammability class according with UL94 | V2 |
| Glow-wire flammability | 750 °C (EN 60695-2-11) |
| Thread type | metric |
|---|
| Installation location | unprotected outdoor areas |
|---|
| EAN | 4013902836420 |
|---|---|
| ETIM Class | EC000032 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 40 |
| EAN / GTIN | 4013902355655 |
|---|---|
| Width | 0.115 m |
| Weight | 0.08 kg |
| Height | 0.083 m |
| Quantity | 40 pieces |
| Depth | 0.083 m |
| EAN / GTIN | 4013902333790 |
|---|---|
| Width | 0.357 m |
| Weight | 1.175 kg |
| Height | 0.127 m |
| Quantity | 480 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902333806 |
|---|---|
| Width | 0.8 m |
| Weight | 144.9 kg |
| Height | 1.67 m |
| Quantity | 51840 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902836420 |
|---|---|
| Width | 0.025 m |
| Weight | 0.002 kg |
| Height | 0.01 m |
| Quantity | 1 pieces |
| Depth | 0.025 m |
Tender text
(21112001.TXT 490 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Blanking plug
VSS PA M16
Productnumber 21111601
Thread length 6 mm
Locking bolt, IP68, M_ x 1.5 mm, polyamide, grey, for housing with internal thread. When using...
Blanking plug
VSS PA M25
Productnumber 21112501
Thread length 7 mm
Locking bolt, IP68, M_ x 1.5 mm, polyamide, grey, for housing with internal thread. When using...
Blanking plug
VSS PA M32
Productnumber 21113201
Thread length 8 mm
Locking bolt, IP68, M_ x 1.5 mm, polyamide, grey, for housing with internal thread. When using...