#21302501 | Dimensions: 29,5 x 29,5 x 22 mm

Twist nipple

WNI M25/sw

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, black

read more

Description

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, black

Sealing range 9 - 16 mm, Thread length 12 mm

Technical Data

electrical characteristics

Type of protection IP54

Colours

Accessory colour deep black

Dimensions

Width 29.5 mm
Length 29.5 mm
Height 22 mm
Weight 0.0032 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

for wall thickness max 11 mm
for wall thickness min 1 mm
for sealing range min 9 mm
for sealing range max 16 mm

Ambient conditions

Installation location Indoors

Sales Information

EAN 4013902891948
ETIM Class EC000451
Custom tariff number 39269097
Minimum order quantity 25

Logistic data

Inner packaging

EAN / GTIN 4013902400386
Width 0.115 m
Weight 0.1001 kg
Height 0.083 m
Quantity 25 pieces
Depth 0.083 m

Outer packaging

EAN / GTIN 4013902334353
Width 0.357 m
Weight 1.4162 kg
Height 0.127 m
Quantity 300 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902334377
Width 0.8 m
Weight 174.9496 kg
Height 1.67 m
Quantity 32400 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902891948
Width 0.03 m
Weight 0.0032 kg
Height 0.022 m
Quantity 1 pieces
Depth 0.03 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Twist nippleWNI M16/sw
Twist nipple - WNI M16/sw

Twist nipple

WNI M16/sw

Productnumber 21301601

Sealing range 5 - 10 mm, Thread length 9 mm

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, black

Twist nippleWNI M20/sw
Twist nipple - WNI M20/sw

Twist nipple

WNI M20/sw

Productnumber 21302001

Sealing range 8 - 13,5 mm, Thread length 12 mm

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, black

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!