#21342001 | Dimensions: 24 x 24 x 20 mm

Twist nipple

WNI M20

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey

read more

Description

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey

Sealing range 8 - 13,5 mm, Thread length 12 mm

Technical Data

electrical characteristics

Type of protection IP54

Colours

Accessory colour light grey

Dimensions

Width 24 mm
Length 24 mm
Height 20 mm
Weight 0.0021 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

for wall thickness max 9 mm
for wall thickness min 1 mm
for sealing range min 8 mm
for sealing range max 13.5 mm

Ambient conditions

Installation location Indoors

Sales Information

EAN 4013902013722
ETIM Class EC000451
Custom tariff number 39269097
Minimum order quantity 50

Logistic data

Piece

EAN / GTIN 4013902013722
Width 0.024 m
Weight 0.0021 kg
Height 0.02 m
Quantity 1 pieces
Depth 0.024 m

Inner packaging

EAN / GTIN 4013902353569
Width 0.115 m
Weight 0.13 kg
Height 0.083 m
Quantity 50 pieces
Depth 0.083 m

Outer packaging

EAN / GTIN 4013902334650
Width 0.357 m
Weight 1.696 kg
Height 0.127 m
Quantity 600 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902334667
Width 0.8 m
Weight 206 kg
Height 1.67 m
Quantity 64800 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Twist nippleWNI M16
Twist nipple - WNI M16

Twist nipple

WNI M16

Productnumber 21341601

Sealing range 5 - 10 mm, Thread length 9 mm

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey

Twist nippleWNI M25
Twist nipple - WNI M25

Twist nipple

WNI M25

Productnumber 21342501

Sealing range 9 - 16 mm, Thread length 12 mm

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey

Twist nippleWNI M32
Twist nipple - WNI M32

Twist nipple

WNI M32

Productnumber 21343201

Sealing range 11 - 22 mm, Thread length 14 mm

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!