#22762501 | Dimensions: 31,5 x 31,5 x 44 mm

Cable gland

KVR M25-MGM/or

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

read more

Description

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

Sealing range 9 - 16 mm, Thread length 11 mm

Technical Data

electrical characteristics

Type of protection IP68

Colours

Accessory colour reinorange

Dimensions

Width 31.5 mm
Length 31.5 mm
Height 44 mm
Nominal size M25
Weight 0.018 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

for sealing range min 9 mm
for sealing range max 16 mm
Torque 6 Nm

Ambient conditions

Installation location unprotected outdoor areas

Sales Information

EAN 4013902815876
ETIM Class EC000441
Custom tariff number 39269097
Minimum order quantity 25

Certificates

Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Piece

EAN / GTIN 4013902815876
Width 0.032 m
Weight 0.018 kg
Height 0.044 m
Quantity 1 pieces
Depth 0.032 m

Inner packaging

EAN / GTIN 4013902353897
Width 0.115 m
Weight 0.45 kg
Height 0.165 m
Quantity 25 pieces
Depth 0.083 m

Outer packaging

EAN / GTIN 4013902335930
Width 0.357 m
Weight 2.915 kg
Height 0.127 m
Quantity 150 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902335947
Width 0.8 m
Weight 175.41 kg
Height 1.67 m
Quantity 8100 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Cable glandKVR M20-MGM/or
Cable gland - KVR M20-MGM/or

Cable gland

KVR M20-MGM/or

Productnumber 22762001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

Cable glandKVR M32-MGM/or
Cable gland - KVR M32-MGM/or

Cable gland

KVR M32-MGM/or

Productnumber 22763201

Sealing range 11 - 21 mm, Thread length 11 mm

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

Cable glandKVR M40-MGM/or
Cable gland - KVR M40-MGM/or

Cable gland

KVR M40-MGM/or

Productnumber 22764001

Sealing range 16 - 28 mm, Thread length 11 mm

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

Cable glandKVR M20-GDB/MGM/or
Cable gland - KVR M20-GDB/MGM/or

Cable gland

KVR M20-GDB/MGM/or

Productnumber 22762101

Sealing area 7 - 14 mm, thread length 9 mm

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

Cable glandKVR M16-MGM/or
Cable gland - KVR M16-MGM/or

Cable gland

KVR M16-MGM/or

Productnumber 22761601

Sealing range 4 - 10 mm, Thread length 8 mm

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!