Description
Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness 1.5 - 4.0 mm, for sealing of metric enclosure apertures that are not required, grey
Sealing range 9 - 16 mm
Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness 1.5 - 4.0 mm, for sealing of metric enclosure apertures that are not required, grey
Sealing range 9 - 16 mm
| Type of protection | IP55 |
|---|
| Accessory colour | light grey |
|---|
| Width | 30 mm |
|---|---|
| Length | 30 mm |
| Height | 10 mm |
| Weight | 0.0021 kg |
| Halogen free | yes |
|---|
| for sealing range min | 9 mm |
|---|---|
| for sealing range max | 16 mm |
| Installation location | Indoors |
|---|
| EAN | 4013902852178 |
|---|---|
| ETIM Class | EC000451 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 50 |
| EAN / GTIN | 4013902852178 |
|---|---|
| Width | 0.03 m |
| Weight | 0.0021 kg |
| Height | 0.01 m |
| Quantity | 1 pieces |
| Depth | 0.03 m |
| EAN / GTIN | 4013902354078 |
|---|---|
| Width | 0.115 m |
| Weight | 0.132 kg |
| Height | 0.083 m |
| Quantity | 50 pieces |
| Depth | 0.083 m |
| EAN / GTIN | 4013902336418 |
|---|---|
| Width | 0.357 m |
| Weight | 1.769 kg |
| Height | 0.127 m |
| Quantity | 600 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902336425 |
|---|---|
| Width | 0.8 m |
| Weight | 213 kg |
| Height | 1.67 m |
| Quantity | 64800 pieces |
| Depth | 1.2 m |
Tender text
(23142501.TXT 530 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Sealing plugs
VST M16
Productnumber 23141601
Sealing range 6 - 10 mm
Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...
Sealing plugs
VST M20
Productnumber 23142001
Sealing range 8 - 13,5 mm
Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...
Sealing plugs
VST M32
Productnumber 23143201
Sealing range 13 - 23 mm
Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...
Sealing plugs
VST M40
Productnumber 23144001
Sealing range 17 - 30 mm
Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...