#24741201 | Dimensions: 16,5 x 16,5 x 28 mm

Cable gland

KVR M12

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey
(*IP69 in conjunction with GEOS series empty enclosures and cabinets and Abox Pro series connection...

read more

Description

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey
(*IP69 in conjunction with GEOS series empty enclosures and cabinets and Abox Pro series connection boxes)

Sealing range 2 - 6,5 mm, Thread length 8 mm

Technical Data

electrical characteristics

Type of protection IP68IP69

Colours

Accessory colour light grey

Dimensions

Width 16.5 mm
Length 16.5 mm
Height 28 mm
Nominal size M12
Weight 0.004 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

for sealing range min 2 mm
for sealing range max 6.5 mm
Torque 2 Nm

Ambient conditions

Installation location unprotected outdoor areas

Sales Information

EAN 4013902858064
ETIM Class EC000441
Custom tariff number 39269097
Minimum order quantity 50

Material

Accessory material Polyamide

Certificates

Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Inner packaging

EAN / GTIN 4013902354252
Width 0.115 m
Weight 0.2201 kg
Height 0.083 m
Quantity 50 pieces
Depth 0.083 m

Outer packaging

EAN / GTIN 4013902337934
Width 0.357 m
Weight 2.8562 kg
Height 0.127 m
Quantity 600 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902337941
Width 0.8 m
Weight 330.4696 kg
Height 1.67 m
Quantity 64800 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902858064
Width 0.017 m
Weight 0.004 kg
Height 0.028 m
Quantity 1 pieces
Depth 0.017 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Cable glandKVR M16
Cable gland - KVR M16

Cable gland

KVR M16

Productnumber 24741601

Sealing range 4 - 10 mm, Thread length 8 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey
(*IP69 in...

Cable glandKVR M20
Cable gland - KVR M20

Cable gland

KVR M20

Productnumber 24742001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey
(*IP69 in...

Cable glandKVR M20-GDB
Cable gland - KVR M20-GDB

Cable gland

KVR M20-GDB

Productnumber 24742101

Sealing range 7 - 14 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey
(*IP69 in...

Cable glandKVR M25
Cable gland - KVR M25

Cable gland

KVR M25

Productnumber 24742501

Sealing range 9 - 16 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey
(*IP69 in...

Cable glandKVR M32
Cable gland - KVR M32

Cable gland

KVR M32

Productnumber 24743201

Sealing range 11 - 21 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey
(*IP69 in...

Cable glandKVR M40
Cable gland - KVR M40

Cable gland

KVR M40

Productnumber 24744001

Sealing range 16 - 28 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey
(*IP69 in...

Cable glandKVR M50
Cable gland - KVR M50

Cable gland

KVR M50

Productnumber 24745001

Sealing range 21 - 34,5 mm, Thread length 13 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey
(*IP69 in...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist