This article is archived!

#25142001 | Dimensions: 27 x 27 x 3 mm

Adapter ring

ARI Pg 16

Adapter ring for attaching metric accessories in housing with PG entries, for example for upgrades, polyethylene

read more

Description

Adapter ring for attaching metric accessories in housing with PG entries, for example for upgrades, polyethylene

Technical Data

Dimensions

Width 27 mm
Length 27 mm
Height 3 mm
Nominal size M20
Weight 0.0004 kg

Material characteristics

Halogen free yes

mechanical properties

Type of accessory other

Ambient conditions

Installation location protected outdoor areas

Sales Information

ETIM Class EC002498
Custom tariff number 39269097

Downloads

Planningdata

Tender text

Similar products

Adapter ringARI Pg 9
Adapter ring - ARI Pg 9

Adapter ring

ARI Pg 9

Productnumber 25111201

Adapter ring for attaching metric accessories in housing with PG entries, for example for upgrades,...

Adapter ringARI Pg 11
Adapter ring - ARI Pg 11

Adapter ring

ARI Pg 11

Productnumber 25121601

Adapter ring for attaching metric accessories in housing with PG entries, for example for upgrades,...

Adapter ringARI Pg 21
Adapter ring - ARI Pg 21

Adapter ring

ARI Pg 21

Productnumber 25152501

Adapter ring for attaching metric accessories in housing with PG entries, for example for upgrades,...

Adapter ringARI Pg 29
Adapter ring - ARI Pg 29

Adapter ring

ARI Pg 29

Productnumber 25163201

Adapter ring for attaching metric accessories in housing with PG entries, for example for upgrades,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!