Description
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for wall thicknesses 1.5 - 4.5 mm, white
Sealing range 5 - 9 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for wall thicknesses 1.5 - 4.5 mm, white
Sealing range 5 - 9 mm
| Type of protection | IP66 |
|---|
| Accessory colour | clear white |
|---|
| Width | 20.7 mm |
|---|---|
| Length | 20.7 mm |
| Height | 13.2 mm |
| Nominal size | M16 |
| Weight | 0.0024 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| Glow-wire flammability | 750 °C (EN 60695-2-11) |
| for wall thickness max | 4.5 mm |
|---|---|
| for wall thickness min | 1.5 mm |
| for sealing range min | 5 mm |
| for sealing range max | 9 mm |
| Installation location | protected outdoor areas |
|---|
| EAN | 4013902677696 |
|---|---|
| ETIM Class | EC000451 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 50 |
| Accessory material | TPE |
|---|
| EAN / GTIN | 4013902677726 |
|---|---|
| Width | 0.115 m |
| Weight | 0.1583 kg |
| Height | 0.083 m |
| Quantity | 50 pieces |
| Depth | 0.083 m |
| EAN / GTIN | 4013902677702 |
|---|---|
| Width | 0.357 m |
| Weight | 1.83 kg |
| Height | 0.127 m |
| Quantity | 600 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902677719 |
|---|---|
| Width | 0.8 m |
| Weight | 220 kg |
| Height | 1.67 m |
| Quantity | 64800 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902677696 |
|---|---|
| Width | 0.021 m |
| Weight | 0.0024 kg |
| Height | 0.013 m |
| Quantity | 1 pieces |
| Depth | 0.021 m |
Tender text
(26011601.TXT 500 B)
Log in to download tender texts.
Double-membrane seals
DMS M32/w
Productnumber 26013201
Sealing range 13 - 21 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...
Double-membrane seals
DMS M20/w
Productnumber 26012001
Sealing range 7 - 13 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...
Double-membrane seals
DMS M25/w
Productnumber 26012501
Sealing range 9 - 17 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...