Description
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for wall thicknesses 1.5 - 4.5 mm, grey
Sealing range 13 - 21 mm
#26043201 | Dimensions: 36,7 x 36,7 x 14,7 mm
Double-membrane seals
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for wall thicknesses 1.5 - 4.5 mm, grey
Sealing range 13 - 21 mm
| Type of protection | IP66 |
|---|
| Accessory colour | light grey |
|---|
| Width | 36.7 mm |
|---|---|
| Length | 36.7 mm |
| Height | 14.7 mm |
| Nominal size | M32 |
| Weight | 0.0071 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| Glow-wire flammability | 750 °C (EN 60695-2-11) |
| for wall thickness max | 4.5 mm |
|---|---|
| for wall thickness min | 1.5 mm |
| for sealing range min | 13 mm |
| for sealing range max | 21 mm |
| Type of accessory | other |
| Installation location | protected outdoor areas |
|---|
| EAN | 4013902014590 |
|---|---|
| ETIM Class | EC000451 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 25 |
| Accessory material | TPE |
|---|
| EAN / GTIN | 4013902014590 |
|---|---|
| Width | 0.037 m |
| Weight | 0.0071 kg |
| Height | 0.015 m |
| Quantity | 1 pieces |
| Depth | 0.037 m |
| EAN / GTIN | 4013902399185 |
|---|---|
| Width | 0.115 m |
| Weight | 0.195 kg |
| Height | 0.083 m |
| Quantity | 25 pieces |
| Depth | 0.083 m |
| EAN / GTIN | 4013902338870 |
|---|---|
| Width | 0.357 m |
| Weight | 2.545 kg |
| Height | 0.127 m |
| Quantity | 300 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902338887 |
|---|---|
| Width | 0.8 m |
| Weight | 297 kg |
| Height | 1.67 m |
| Quantity | 32400 pieces |
| Depth | 1.2 m |
Tender text
(26043201.TXT 500 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Double-membrane seals
DMS M16
Productnumber 26041601
Sealing range 5 - 9 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...
Double-membrane seals
DMS M20
Productnumber 26042001
Sealing range 7 - 13 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...
Double-membrane seals
DMS M25
Productnumber 26042501
Sealing range 9 - 17 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...
Double-membrane seals
DMS M40
Productnumber 26044001
Sealing range 17 - 28 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...