Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for wall thicknesses 1.5 - 4.5 mm, orange
Sealing range 17 - 28 mm
Double-membrane seals
Productnumber: 26064001 | Dimensions: 46,5 x 46,5 x 18,6 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for wall thicknesses 1.5 - 4.5 mm, orange
Sealing range 17 - 28 mm
Type of protection | IP66 |
---|
Accessory colour | reinorange |
---|
Width | 46.5 mm |
---|---|
Length | 46.5 mm |
Height | 18.6 mm |
Nominal size | M40 |
Halogen free | yes |
---|---|
Industry quality | no |
for wall thickness max | 4.5 mm |
---|---|
for sealing range min | 17 mm |
for sealing range max | 28 mm |
for wall thickness min | 1.5 mm |
Installation location | protected outdoor areas |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.