Belüftungsstutzen BST M20/sw (26202001) Socket housing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Ventilation seal

BST M20/sw

Productnumber: 26202001 | Dimensions: 25,2 x 11,9 x 25,2 mm

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate 100 l/min. at 0.1 bar overpressure, thermoplastic elastomer, recommended for insertion on the left and right enclosure sides in different heights (see Technical Appendix - protection against condensate water), for wall thicknesses 1.5 - 4.5 mm

Black

electrical characteristics

Type of protection IP44

Colours

Accessory colour deep black

Dimensions

Width 25.2 mm
Length 11.9 mm
Height 25.2 mm

Material characteristics

Halogen free yes
Industry quality no

mechanical properties

for wall thickness max 4.5 mm
for wall thickness min 1.5 mm
Type of accessory other

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing jpg (698 KB)
Dimensional drawing pdf (47 KB)
Dimensional drawing dwg (76 KB)
Dimensional drawing dxf (289 KB)

Tender text

Similar products

Ventilation seal BST M20

  • Dimensions : 25,22 x 11,9 x 25,2 mm
  • Productnumber: 26242001

Grey

 

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist