#30212101 | Dimensions: 190 x 447 x 105 mm

Junction box

Rapid-Box 50² 2x3 2F

Junction box, protection class IP66/IP67, Ui=400 V AC, M25, (5 side), external fixing lugs, for installations in the industrial environment and tunnel applications, pressure and suction tight in...

read more

Description

Junction box, protection class IP66/IP67, Ui=400 V AC, M25, (5 side), external fixing lugs, for installations in the industrial environment and tunnel applications, pressure and suction tight in accordance with Gotthard guideline. Halogen-free enclosure made of special thermosetting plastic, terminals made of special high-temperature-resistant ceramic. External fixing lugs and cover screws made of stainless steel 1.4571

grey, Feed-through: 5-pole terminal for uncut wire, clamping range for uncut wire 16 mm² to 50mm², clamping range for cut wire 16 mm² to 35mm², rated current 100A. Fused T-piece 4-pole up to 6 mm², fused by 2 x circuit breakers unipolar B10, pre-wired. Sealing range, main cable: 21 - 26 mm (other sealing ranges on request)

Accessories supplied:
2 off M25 cable gland, sealing range 9-16mm
4 off M25 locking screws

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 400 V
max. wire cross section (wire branching) 6 mm²
Max. conductor cross section 50 mm²
Protection class II
Type of protection IP66/IP67

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 190 mm
Length 447 mm
Height 105 mm
Inner length 350 mm
Inner width 145 mm
Inner height 95 mm
Weight 4.4 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK09
Cover screw torque 6 Nm
Type of fastening Wall/ceiling mounting
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 100 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902654314
ETIM Class EC002600
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Duroplast
Cover material Duroplast
Sealing material Silicone
Cover screw material Stainless steel 1.4571 (V4A)

Logistic data

Piece

EAN / GTIN 4013902654314
Width 0.19 m
Weight 4.4 kg
Height 0.105 m
Quantity 1 pieces
Depth 0.447 m

Planningdata

Tender text

Similar products

Junction boxRapid-Box 50² 2x3 STV
Junction box - Rapid-Box 50² 2x3 STV

Junction box

Rapid-Box 50² 2x3 STV

Productnumber 30214101

grey, Feed-through: 5-pole terminal for uncut wire, clamping range for...

Junction box, protection class IP66/IP67, Ui=400 V AC, M25, (5 side), external fixing lugs, for...

Junction boxRapid-Box 50² 1x5 STV
Junction box - Rapid-Box 50² 1x5 STV

Junction box

Rapid-Box 50² 1x5 STV

Productnumber 30215101

grey, Feed-through: 5-pole terminal for uncut wire, clamping range for...

Junction box, protection class IP66/IP67, Ui=400 V AC, M25, (5 side), external fixing lugs, for...

Junction boxRapid-Box 50² 2x5
Junction box - Rapid-Box 50² 2x5

Junction box

Rapid-Box 50² 2x5

Productnumber 30210101

grey, Feed-through: 5-pole terminal for uncut wire, clamping range for...

Junction box, protection class IP66/IP67, Ui=400 V AC, M25, (5 side), external fixing lugs, for...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist