#30244050 | Dimensions: 190 x 447 x 105 mm

Junction boxes

WKE Rapid-Box HT 35² E

Junction boxes, protection class IP66/IP67, Ui=400 V AC, external fixing lugs, with E30 - E 90 electrical functional integrity according to DIN 4102 Part 12. For installations in the industrial...

read more

Description

Junction boxes, protection class IP66/IP67, Ui=400 V AC, external fixing lugs, with E30 - E 90 electrical functional integrity according to DIN 4102 Part 12. For installations in the industrial environment and tunnel applications, pressure and suction tight in accordance with Gotthard guideline. Halogen-free enclosure made of special thermosetting plastic, terminals made of special high-temperature-resistant ceramic. External fixing lugs and cover screws made of stainless steel 1.4571

orange, Pass-through: 5-pole terminal for cut conductors, terminal range 16 mm² to 35mm², rated current 100A. Main cable sealing range: 29 - 32 mm (other sealing ranges on request)

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 400 V
Max. conductor cross section 35 mm²
Protection class II
Type of protection IP66/IP67
Circuit integrity class E30/E60/E90

Colours

Base unit colour orange
Cover colour orange

Dimensions

Width 190 mm
Length 447 mm
Height 105 mm
Inner length 350 mm
Inner width 145 mm
Inner height 95 mm
Weight 4.4 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK09
Cover screw torque 6 Nm
Type of fastening Wall/ceiling mounting
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 100 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902699292
ETIM Class EC002600
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Duroplast
Cover material Duroplast
Sealing material Silicone
Cover screw material Stainless steel 1.4571 (V4A)

Logistic data

Piece

EAN / GTIN 4013902699292
Width 0.19 m
Weight 4.4 kg
Height 0.105 m
Quantity 1 pieces
Depth 0.447 m

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist