#33420401 | Dimensions: 56 x 40 x 23 mm

Light fixture junction box

Q 4-L/sw

Light fixture junction box, protection class IP20, nominal cross-section 2.5 mm², Ui=230 V AC, certified by VDE (DIN EN 60598-1 (VDE 0711-1)), inserts with cable retention capacity, (4 side),...

read more

Color variants


Description

Light fixture junction box, protection class IP20, nominal cross-section 2.5 mm², Ui=230 V AC, certified by VDE (DIN EN 60598-1 (VDE 0711-1)), inserts with cable retention capacity, (4 side), for standard indoor installations, with cable retention, cable entry from above possible

black, without terminals

Technical Data

electrical characteristics

Rated operating voltage AC 230 V
Rated operating voltage DC 230 V
Rated insulation voltage AC 230 V
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP20
UL Type Rating not specified

Colours

Base unit colour black
Cover colour black

Dimensions

Width 56 mm
Length 40 mm
Height 23 mm
Weight 0.012 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable no

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902707188
ETIM Class EC002600
Custom tariff number 39269097
Minimum order quantity 50

Material

Base unit material Polypropylene
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 60598-1 (VDE 0711-1))

Logistic data

Piece

EAN / GTIN 4013902707188
Width 0.056 m
Weight 0.012 kg
Height 0.023 m
Quantity 1 pieces
Depth 0.04 m

Outer packaging

EAN / GTIN 4013902707195
Width 0.357 m
Weight 0.79 kg
Height 0.127 m
Quantity 50 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902707201
Width 0.8 m
Weight 105.32 kg
Height 1.67 m
Quantity 5400 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Light fixture junction boxQ 4-L
Light fixture junction box - Q 4-L

Light fixture junction box

Q 4-L

Productnumber 33490401

grey, without terminals

Light fixture junction box, protection class IP20, nominal cross-section 2.5 mm², Ui=230 V AC,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist