#34420801 | Dimensions: 89 x 43 x 38 mm

Junction box

2K-Mini-L/sw

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), self-sealing, soft insertion membranes, sealing range 2 -...

read more

Color variants


Description

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), self-sealing, soft insertion membranes, sealing range 2 - 14 mm, (1 rear, 10 side), internal fixing points, for standard indoor installations

black, without terminals

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP55
Terminal type none
UL Type Rating not specified

Colours

Base unit colour black
Cover colour black

Dimensions

Width 89 mm
Length 43 mm
Height 38 mm
Inner length 33 mm
Inner width 79 mm
Inner height 33 mm
Weight 0.0305 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

Max. number of terminals per cross section acc. to DIN VDE 0606-1

max. amount of terminals at 1,5² 5
max. amount of terminals at 2,5² 3

Max. number of wires per cross section acc. to DIN VDE 0606-1

max. amount of wires at 1,5² 15
max. amount of wires at 2,5² 9

mechanical properties

for sealing range min 2 mm
for sealing range max 14 mm
Impact strength IK07
Sealable no
Type of fastening Wall/ceiling mounting
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902642359
ETIM Class EC002600
Custom tariff number 85389099
Minimum order quantity 10

Material

Base unit material Polypropylene
Cover material Polypropylene
Entry material Thermoplastic elastomer
Sealing material Thermoplastic elastomer

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Logistic data

Inner packaging

EAN / GTIN 4013902642380
Width 0.435 m
Weight 0.305 kg
Height 0.113 m
Quantity 10 pieces
Depth 0.037 m

Outer packaging

EAN / GTIN 4013902642366
Width 0.444 m
Weight 2.0404 kg
Height 0.165 m
Quantity 60 pieces
Depth 0.23 m

Pallet

EAN / GTIN 4013902642373
Width 0.8 m
Weight 164.828 kg
Height 1.917 m
Quantity 4200 pieces
Depth 1.306 m

Piece

EAN / GTIN 4013902642359
Width 0.089 m
Weight 0.0305 kg
Height 0.038 m
Quantity 1 pieces
Depth 0.043 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Accessories

Cable tray fasteningKTB 1-100 new
Cable tray fastening - KTB 1-100

Cable tray fastening

KTB 1-100

Productnumber 89602901

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

Similar products

Junction box2K-Mini-L
Junction box - 2K-Mini-L

Junction box

2K-Mini-L

Productnumber 34490801

grey, without terminals

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

Junction box2K-Mini-L/w
Junction box - 2K-Mini-L/w

Junction box

2K-Mini-L/w

Productnumber 34460801

white, without terminals

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

Junction box2K-Mini SB-L
Junction box - 2K-Mini SB-L

Junction box

2K-Mini SB-L

Productnumber 34470801

red, without terminals, for identifying circuits for safety lighting

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

Junction box2K-Mini-L/br new
Junction box - 2K-Mini-L/br

Junction box

2K-Mini-L/br

Productnumber 34400801

brown, without terminals

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!