Description
Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE 0604-1))
for installation in Gewiss and Rehau wall trunking/device installation ducts
#36110701 | Dimensions: 80 x 79 x 47 mm
Channel installation box
Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE 0604-1))
for installation in Gewiss and Rehau wall trunking/device installation ducts
| Rated insulation voltage AC | 400 V |
|---|
| Cover colour | grey |
|---|
| Width | 80 mm |
|---|---|
| Length | 79 mm |
| Height | 47 mm |
| Weight | 0.043 kg |
| Halogen free | no |
|---|
| max. relative humidity 25°C | 100 % |
|---|---|
| max. relative humidity 40°C | 50 % |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 40 °C |
| 24h ambient temperature | 35 °C |
| Installation location | Indoors |
| EAN | 4013902031474 |
|---|---|
| ETIM Class | EC000073 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 40 |
| Base unit material | Polypropylene |
|---|---|
| Cover material | Polypropylene |
| Test mark | VDE (DIN EN 50085-1 (VDE 0604-1)) |
|---|
| EAN / GTIN | 4013902339631 |
|---|---|
| Width | 0.382 m |
| Weight | 2.015 kg |
| Height | 0.142 m |
| Quantity | 40 pieces |
| Depth | 0.31 m |
| EAN / GTIN | 4013902339648 |
|---|---|
| Width | 0.8 m |
| Weight | 163.08 kg |
| Height | 1.84 m |
| Quantity | 2880 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902031474 |
|---|---|
| Width | 0.08 m |
| Weight | 0.043 kg |
| Height | 0.047 m |
| Quantity | 1 pieces |
| Depth | 0.079 m |
Tender text
(36110701.TXT 556 B)
Log in to download tender texts.
Channel installation box
KD 2 70/44 F1 gr
Productnumber 36210401
2-way, for installation in Gewiss and Rehau wall trunking/device...
Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...
Channel installation box
KD 1 70/47 F2 gn
Productnumber 36140701
for installation in Niedax wall trunking/device installation ducts
Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...
Channel installation box
KD 2 70/44 F2 gn
Productnumber 36240401
2-way, for installation in Niedax wall trunkings/device installation...
Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...