Description
Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE 0604-1))
2-way, for installation in Gewiss wall trunkings/device installation ducts
Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE 0604-1))
2-way, for installation in Gewiss wall trunkings/device installation ducts
| Rated insulation voltage AC | 400 V |
|---|
| Cover colour | green |
|---|
| Height | 55 mm |
|---|---|
| Weight | 0.077 kg |
| Halogen free | no |
|---|
| max. relative humidity 25°C | 100 % |
|---|---|
| max. relative humidity 40°C | 50 % |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 40 °C |
| 24h ambient temperature | 35 °C |
| Installation location | Indoors |
| ETIM Class | EC000073 |
|---|---|
| Custom tariff number | 39269097 |
| Base unit material | Polypropylene |
|---|---|
| Cover material | Polypropylene |
| Test mark | VDE (DIN EN 50085-1 (VDE 0604-1)) |
|---|
Tender text
(38204701.TXT 545 B)
Log in to download tender texts.
Channel installation box
KD 1 70/47 K2 gr
Productnumber 37004701
for installation in Gewiss wall trunking/device installation ducts
Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...
Channel installation box
KD 1 70/50 K3 ws
Productnumber 37045001
for installation in Kleinhuis wall trunking/device installation ducts
Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...
Channel installation box
KD 2 70/50 K3 ws
Productnumber 38245001
2-way, for installation in Kleinhuis wall trunking/device installation...
Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...
Channel installation box
KD 1 70/52 K2 gn
Productnumber 37005201
for installation in Gewiss wall trunking/device installation ducts
Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...
Channel installation box
KD 2 70/52 K2 gn
Productnumber 38205201
2-way, for installation in Gewiss wall trunking/device installation...
Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...
Channel installation box
KD 1 70/55 K1 sw
Productnumber 39105501
for installation in Tehalit and Ackermann wall trunking/device...
Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...
Channel installation box
KD 2 70/55 K1 sw
Productnumber 39205501
2-way, for installation in Tehalit and Ackermannwall trunkings/device...
Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...
Channel installation box
KD 1 70/55 K3 gr
Productnumber 37045501
for installation in Kleinhuis wall trunking/device installation ducts
Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...
Channel installation box
KD 2 70/55 K3 gr
Productnumber 38245501
2-way, for installation in Kleinhuis wall trunking/device installation...
Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...
Channel installation box
KD 1 70/55 K2 gr
Productnumber 37005501
for installation in Rehau wall trunking/device installation ducts
Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...
Channel installation box
KD 2 70/55 K2 gr
Productnumber 38205501
2-way, for installation in Rehau wall trunkings/device installation...
Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE...