Description
Inspection window, for fitting to enclosure cover, transparent inspection glass, with drilling template and fixing screws
Inspection window, for fitting to enclosure cover, transparent inspection glass, with drilling template and fixing screws
| Width | 228 mm |
|---|---|
| Length | 80 mm |
| Height | 13 mm |
| Weight | 0.09 kg |
| Flammability class according with UL94 | V2 |
|---|---|
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Type of accessory | other |
|---|
| Installation location | protected outdoor areas |
|---|
| EAN | 4013902060559 |
|---|---|
| ETIM Class | EC002287 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902060559 |
|---|---|
| Width | 0.228 m |
| Weight | 0.09 kg |
| Height | 0.013 m |
| Quantity | 1 pieces |
| Depth | 0.08 m |
| EAN / GTIN | 4013902341436 |
|---|---|
| Width | 0.357 m |
| Weight | 1.1468 kg |
| Height | 0.127 m |
| Quantity | 10 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902341443 |
|---|---|
| Width | 0.8 m |
| Weight | 146 kg |
| Height | 1.67 m |
| Quantity | 1080 pieces |
| Depth | 1.2 m |
Tender text
(56801201.TXT 389 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.