E-Bike Ladestation BCS Smart GB (57112201) with integrated connectors: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

E-Bike charging station

BCS Smart GB

Productnumber: 57112201 | Dimensions: 528 x 530 x 226 mm

E-bike charging station, monitored and controlled charging for the e-biker and operator of the charging station, cloud connection via LAN, WLAN or mobile radio, grey, similar to RAL 7035, with printed lid, with permanently mounted cable system (2.5 m), incl. status display of the individual charging points, connectable to the 230/400V mains, product is delivered ready for connection for quick and easy wall mounting. For use with the BCS management portal (including two year licence from purchase). Upon expiry of the agreed period of use of the management portal, service charges may then apply. The Terms of Use in force shall apply). Use of smart services is subject to prior acceptance of the Terms of Use in force - these can be found at www.spelsberg.com/bcs/terms-of-use. Resellers are required to advise their customers of this regulation.

four charging points, of which 2 sockets Type G 230V, 1 x Shimano, 1 x Bosch Standard Charger 4A

Accessories supplied:
With four external fixing lugs 10mm and 40mm wall distance, with integrated ventilation element BEL Air M40 for preventing the accumulation of condensation inside the enclosure

Built-in devices

Bosch charging point 1
Shimano charging point 1
SCHUKO® plug socket (on side), 250V 2

electrical characteristics

Rated operating voltage AC 230 V
Rated operating voltage DC 50 V
Min. conductor cross section 1,5 mm²
Max. conductor cross section 4 mm²
Protection class II
Type of protection IP54
vented yes

Colours

Base unit colour grey
Cover colour White translucent

Additional features

Management portal Yes

Dimensions

Width 528 mm
Length 530 mm
Height 226 mm

Material characteristics

UV-resistant yes
Halogen free yes
Industry quality yes

mechanical properties

Type of fastening Wall mounting
Impact strength IK08
Sealable yes
Type of top part Cover

Ambient conditions

max. relative humidity 25°C 80 %
max. relative humidity 40°C 75 %
Installation location protected outdoor areas

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Entry material Polyamide
Sealing material Silicone
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Handbook

Product manual EN/ES pdf (5 MB)
Product manual DE/EN pdf (5 MB)

Installation instructions

Assembly instruction DE/EN pdf (8 MB)
Assembly instruction EN/ES pdf (8 MB)
Assembly instruction FR/NL pdf (5 MB)
Assembly instruction EN/FR pdf (4 MB)

Accessories

Term: 2 years

 

The web-based management portal for the BCS Smart e-bike charging station from Spelsberg offers the...

 

new Licence for BCS portal - BCS 3 Year Licence Package

Term: 3 years

 

The web-based management portal for the BCS Smart e-bike charging station from Spelsberg offers the...

 

Term: 5 years

 

The web-based management portal for the BCS Smart e-bike charging station from Spelsberg offers the...

 

new Cable box - BCS CB-1

Cable box BCS CB-1

  • Dimensions : 300 x 400 x 226 mm
  • Productnumber: 58114202

 

BCS cable box, BCS charging cable can be stowed safely in the lockable enclosure if necessary, UV-...

 

Tender text

Similar products

E-Bike charging station BCS Smart

  • Dimensions : 528 x 530 x 226 mm
  • Productnumber: 58012201

four charging stations, of which 1 x Shimano, 1 x Bosch Standard...

 

E-bike charging station, monitored and controlled charging for the e-biker and operator of the...

 

This article is archived!
new E-Bike charging station - BCS Smart CH

 

E-bike charging station, monitored and controlled charging for the e-biker and operator of the...

 

new E-Bike charging station - BCS Smart Bosch

E-Bike charging station BCS Smart Bosch

  • Dimensions : 528 x 530 x 226 mm
  • Productnumber: 58012301

four charging stations, of which 2 x socket outlet Schuko 230V, 2 x...

 

E-bike charging station, monitored and controlled charging for the e-biker and operator of the...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist