This article is archived!

#58114202 | Dimensions: 300 x 400 x 226 mm

Cable box

BCS CB-1

BCS cable box, BCS charging cable can be stowed safely in the lockable enclosure if necessary, UV- and weather-resistant material, for protected outdoor areas with IP54 and IK08, accessories...

read more

Description

BCS cable box, BCS charging cable can be stowed safely in the lockable enclosure if necessary, UV- and weather-resistant material, for protected outdoor areas with IP54 and IK08, accessories suitable for any BCS Pure

grey

Technical Data

electrical characteristics

Type of protection IP54
vented no

Colours

Base unit colour grey
Cover colour other

Dimensions

Width 300 mm
Length 400 mm
Height 226 mm
Weight 5.814 kg

Material characteristics

UV-resistant yes
Halogen free yes

mechanical properties

Type of fastening Wall mounting
Impact strength IK08
Type of top part Door

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Max. ambient temperature 40 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902669523
ETIM Class EC002884
Custom tariff number 85371098
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Entry material Thermoplastic elastomer
Sealing material Silicone
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902669523
Width 0.51 m
Weight 5.814 kg
Height 0.305 m
Quantity 1 pieces
Depth 0.43 m

Pallet

EAN / GTIN 4013902669530
Width 0.8 m
Weight 196.42 kg
Height 1.93 m
Quantity 30 pieces
Depth 1.2 m

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist