E-bike charging station, monitored and controlled charging for the e-biker and operator of the charging station, cloud connection via LAN, WLAN or mobile radio, grey, similar to RAL 7035, with printed lid, with permanently mounted cable system (2.5 m), incl. status display of the individual charging points, connectable to the 230/400V mains, product is delivered ready for connection for quick and easy wall mounting. For use with the BCS management portal (including two year licence from purchase). Upon expiry of the agreed period of use of the management portal, service charges may then apply. The Terms of Use in force shall apply). Use of smart services is subject to prior acceptance of the Terms of Use in force - these can be found at www.spelsberg.com/bcs/terms-of-use. Resellers are required to advise their customers of this regulation.
This article is archived!
- Find wholesaler
Built-in devices
Bosch charging point | 1 |
---|---|
Shimano charging point | 1 |
socket outlet with earthing contact, type 23 (lateral), 250V | 2 |
electrical characteristics
Rated operating voltage AC | 230 V |
---|---|
Rated operating voltage DC | 50 V |
Min. conductor cross section | 1,5 mm² |
Max. conductor cross section | 4 mm² |
Protection class | II |
Type of protection | IP54 |
vented | yes |
Colours
Base unit colour | grey |
---|---|
Cover colour | White translucent |
Additional features
Management portal | Yes |
---|---|
Inlet for data cable | Yes |
Dimensions
Width | 528 mm |
---|---|
Length | 530 mm |
Height | 226 mm |
Material characteristics
UV-resistant | yes |
---|---|
Halogen free | yes |
Industry quality | yes |
mechanical properties
Type of fastening | Wall mounting |
---|---|
Impact strength | IK08 |
Sealable | yes |
Type of top part | Cover |
Ambient conditions
max. relative humidity 25°C | 80 % |
---|---|
max. relative humidity 40°C | 75 % |
Installation location | protected outdoor areas |
Material
Base unit material | Polycarbonate, glass-fibre reinforced |
---|---|
Cover material | Polycarbonate |
Entry material | Polyamide |
Sealing material | Silicone |
Cover screw material | Polyamide, glass-fibre reinforced |
Handbook
Product manual FR/NL | pdf (5 MB) |
---|---|
Product manual DE/EN | pdf (5 MB) |
Product manual EN/ES | pdf (5 MB) |
Installation instructions
Assembly instruction FR/NL | pdf (5 MB) |
---|---|
Assembly instruction DE/EN | pdf (8 MB) |
Assembly instruction EN/ES | pdf (8 MB) |
Assembly instruction EN/FR | pdf (4 MB) |
Accessories
Similar products
Your direct line to our experts
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.