#59106401 | Dimensions: 150 x 300 x 156 mm

Distribution board

SVi A 2x6

Module enclosure 2-row

2 x 6 distribution units, with hinged window,

1x PE/N terminal (2x (1 x 25 mm² + 7 x 4(6) mm²))

read more

Description

Module enclosure 2-row

2 x 6 distribution units, with hinged window,

1x PE/N terminal (2x (1 x 25 mm² + 7 x 4(6) mm²))

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Protection class II
Type of protection IP65
Number of modules 12
UL Type Rating not specified

Dimensions

Width 150 mm
Length 300 mm
Height 156 mm
Weight 1.4602 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounting
Impact strength IK07

Ambient conditions

Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902826186
ETIM Class EC000248
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Plastic

Logistic data

Outer packaging

EAN / GTIN 4013902826186
Width 0.32 m
Weight 1.4602 kg
Height 0.192 m
Quantity 1 pieces
Depth 0.2 m

Pallet

EAN / GTIN 4013902412907
Width 0.8 m
Weight 190.4992 kg
Height 1.489 m
Quantity 96 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!