#59180301 | Dimensions: 324 x 1383 x 112 mm

Wallbox pedestal

SF2

Wallbox pedestal - including cable holder, stainless steel (V2A) material, for easy mounting outdoors, including fixing screws for Spelsberg Wallbox, drilled holes provided for cable entries and...

read more

Description

Wallbox pedestal - including cable holder, stainless steel (V2A) material, for easy mounting outdoors, including fixing screws for Spelsberg Wallbox, drilled holes provided for cable entries and securing of accessories, additional fittings may be required depending on the foundation

Pedestal for mounting 2 Spelsberg Wallboxes in opposing arrangement, optionally expandable with weather protection roof

Technical Data

Dimensions

Width 324 mm
Length 1383 mm
Height 112 mm
Weight 21.2555 kg

Material characteristics

UV-resistant yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location unprotected outdoor areas

Sales Information

EAN 4013902678990
ETIM Class EC002884
Custom tariff number 85381000
Minimum order quantity 1

Material

Accessory material Stainless steel 1.4301 (V2A)

Logistic data

Outer packaging

EAN / GTIN 4013902678990
Width 1.43 m
Weight 25.2555 kg
Height 0.26 m
Quantity 1 pieces
Depth 0.51 m

Planningdata

Tender text

Accessories

Weatherproof cover f. pedestalSF WSD
Weatherproof cover f. pedestal - SF WSD

Weatherproof cover f. pedestal

SF WSD

Productnumber 59180501

Weather protection roof for the wallbox pedestal - for quick and easy expansion of the single- and...

Similar products

Wallbox pedestalSF1
Wallbox pedestal - SF1

Wallbox pedestal

SF1

Productnumber 59180101

Pedestal for mounting a Spelsberg Wallbox, expansion option with...

Wallbox pedestal - including cable holder, stainless steel (V2A) material, for easy mounting...

Wallbox pedestalSF1 WSD
Wallbox pedestal - SF1 WSD

Wallbox pedestal

SF1 WSD

Productnumber 59180201

Pedestal for mounting a Spelsberg Wallbox, including weather...

Wallbox pedestal - including cable holder, stainless steel (V2A) material, for easy mounting...

Wallbox pedestalSF2 WSD
Wallbox pedestal - SF2 WSD

Wallbox pedestal

SF2 WSD

Productnumber 59180401

Pedestal for mounting 2 Spelsberg Wallboxes in opposing arrangement,...

Wallbox pedestal - including cable holder, stainless steel (V2A) material, for easy mounting...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist