#59181001 | Dimensions: 12,8 x 7000 x 12,8 mm

Charging cable

LL 7m T2

Charging cable – AC charging cable with Type 2 charging plug in accordance with IEC 62196 and open cable ends, with cap, cable construction 5 x 2.5 mm² + 1 x 0.5 mm², IP54 (with cap), charging...

read more

Description

Charging cable – AC charging cable with Type 2 charging plug in accordance with IEC 62196 and open cable ends, with cap, cable construction 5 x 2.5 mm² + 1 x 0.5 mm², IP54 (with cap), charging power up to max. 11 kW (3-phase), charging current up to max. 16 A, for installation on a Spelsberg Wallbox

7m length with Type 2 plug

Technical Data

electrical characteristics

max. charging power 11 kW
max. charging current 16 A
System side connection 3-phase
Rated operating voltage AC 400 V
Charging mode (IEC 61851) 3 C
Long charging cable 7 m
Connector plug Type 2
Type of protection IP54
Rated current 16 A
Number of power contacts 5
Number of signal contacts 2
Signal contacts rated current 2 A
Signal contacts rated voltage 30 V
Cable type straight

Colours

Accessory colour deep black

Dimensions

Width 12.8 mm
Length 7000 mm
Height 12.8 mm
Diameter 12.8 mm
Weight 2.28 kg

Material characteristics

UV-resistant yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Sales Information

EAN 4013902673650
ETIM Class EC002897
Custom tariff number 85444290
Minimum order quantity 1

Material

Accessory material insulating material

Logistic data

Outer packaging

EAN / GTIN 4013902673650
Width 0.465 m
Weight 2.835 kg
Height 0.175 m
Quantity 1 pieces
Depth 0.32 m

Pallet

EAN / GTIN 4013902673667
Width 0.8 m
Weight 192.1 kg
Height 1.89 m
Quantity 60 pieces
Depth 1.2 m

Downloads

Installation instructions

Planningdata

Tender text

Product videos

Similar products

Charging cableLL 5m T2
Charging cable - LL 5m T2

Charging cable

LL 5m T2

Productnumber 59180901

5m length with Type 2 plug

Charging cable – AC charging cable with Type 2 charging plug in accordance with IEC 62196 and open...

Further links

Learn more about the Spelsberg Wallbox
Learn more about the Spelsberg Wallbox
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!