Description
Design cover - for replacing the design cover of a Spelsberg Wallbox, easy to fit, polycarbonate, UV- and weather-resistant
Colour Graphite
Design cover - for replacing the design cover of a Spelsberg Wallbox, easy to fit, polycarbonate, UV- and weather-resistant
Colour Graphite
| Cover colour | grey |
|---|
| Width | 293 mm |
|---|---|
| Length | 293 mm |
| Height | 70 mm |
| Weight | 0.67 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| Impact strength | IK08 |
|---|
| max. relative humidity 25°C | 95 % |
|---|---|
| max. relative humidity 40°C | 50 % |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 40 °C |
| 24h ambient temperature | 35 °C |
| EAN | 4013902673698 |
|---|---|
| ETIM Class | EC002884 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| Cover material | Polycarbonate |
|---|
| EAN / GTIN | 4013902673698 |
|---|---|
| Width | 0.455 m |
| Weight | 1.06 kg |
| Height | 0.27 m |
| Quantity | 1 pieces |
| Depth | 0.335 m |
| EAN / GTIN | 4013902673704 |
|---|---|
| Width | 0.8 m |
| Weight | 64.4 kg |
| Height | 1.74 m |
| Quantity | 40 pieces |
| Depth | 1.2 m |
Tender text
(59181201.TXT 470 B)
Log in to download tender texts.
Wallbox design cover
DC Polar
Productnumber 59181101
Colour Polar
Design cover - for replacing the design cover of a Spelsberg Wallbox, easy to fit, polycarbonate,...