#59190001 | Dimensions: 240 x 112 x 4 mm

Mounting plate

SVI MPI

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

read more

Description

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

Technical Data

Dimensions

Width 240 mm
Length 112 mm
Height 4 mm
Weight 0.1606 kg

Sales Information

EAN 4013902851393
ETIM Class EC000213
Custom tariff number 39219041
Minimum order quantity 1

Material

Accessory material insulating material

Logistic data

Piece

EAN / GTIN 4013902851393
Width 0.24 m
Weight 0.1606 kg
Height 0.004 m
Quantity 1 pieces
Depth 0.112 m

Outer packaging

EAN / GTIN 4013902415021
Width 0.357 m
Weight 3.427 kg
Height 0.127 m
Quantity 20 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902415038
Width 0.8 m
Weight 393 kg
Height 1.67 m
Quantity 2160 pieces
Depth 1.2 m

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist