Description
Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws
Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws
| Width | 35 mm |
|---|---|
| Length | 125 mm |
| Height | 7.5 mm |
| Weight | 0.0428 kg |
| EAN | 4013902851409 |
|---|---|
| ETIM Class | EC001285 |
| Custom tariff number | 73089098 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902851409 |
|---|---|
| Width | 0.035 m |
| Weight | 0.0428 kg |
| Height | 0.008 m |
| Quantity | 1 pieces |
| Depth | 0.125 m |
| EAN / GTIN | 4013902415069 |
|---|---|
| Width | 0.357 m |
| Weight | 4.495 kg |
| Height | 0.127 m |
| Quantity | 100 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902415076 |
|---|---|
| Width | 0.8 m |
| Weight | 508 kg |
| Height | 1.67 m |
| Quantity | 10800 pieces |
| Depth | 1.2 m |
Tender text
(59190601.TXT 336 B)
Log in to download tender texts.
Standard rail
NS35-260
Productnumber 59191201
Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws