This article is archived!

#67016001 | Dimensions: 12 x 50 x 58,5 mm

Terminal block

RK 16²

RK 16² feed-through terminal for NS35, connection cross-section rigid/flexible 2.5-25²/2.5-16²

read more

Description

RK 16² feed-through terminal for NS35, connection cross-section rigid/flexible 2.5-25²/2.5-16²

Standard terminal, beige, width: 12mm

Technical Data

Dimensions

Width 12 mm
Length 50 mm
Height 58.5 mm
Weight 0.029 kg

Sales Information

ETIM Class EC000897
Custom tariff number 85369010

Material

Insulating body material Thermoplastic

Downloads

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!