Description
RK 10² feed-through terminal for NS35, connection cross-section rigid/flexible 0.2-10²/0.2-10²
Protective conductor terminal green+yellow, width: 10 mm
RK 10² feed-through terminal for NS35, connection cross-section rigid/flexible 0.2-10²/0.2-10²
Protective conductor terminal green+yellow, width: 10 mm
| Width | 8 mm |
|---|---|
| Length | 48 mm |
| Height | 47 mm |
| Weight | 0.034 kg |
| ETIM Class | EC000901 |
|---|---|
| Custom tariff number | 85369010 |
| Insulating body material | Thermoplastic |
|---|
Tender text
(67210001.TXT 421 B)
Log in to download tender texts.
Terminal block
RK 10²
Productnumber 67010001
Standard terminal, beige, width: 8mm
RK 10² feed-through terminal for NS35, connection cross-section rigid/flexible 0.2-10²/0.2-10²
Terminal block
RK 10²/bl
Productnumber 67110001
Standard terminal, blue, width: 8mm
RK 10² feed-through terminal for NS35, connection cross-section rigid/flexible 0.2-10²/0.2-10²