This article is archived!

#67220001 | Dimensions: 5 x 48 x 47 mm

Terminal block

RKSL 2,5²

RK 2.5² feed-through terminal for NS35, connection cross-section rigid/flexible 0.2-4²/0.2-2.5²

read more

Description

RK 2.5² feed-through terminal for NS35, connection cross-section rigid/flexible 0.2-4²/0.2-2.5²

Protective conductor terminal green+yellow, width: 6 mm

Technical Data

Dimensions

Width 5 mm
Length 48 mm
Height 47 mm
Weight 0.018 kg

Sales Information

ETIM Class EC000901
Custom tariff number 85369010

Material

Insulating body material Thermoplastic

Downloads

Planningdata

Tender text

Similar products

Terminal blockRK 2,5²
Terminal block - RK 2,5²

Terminal block

RK 2,5²

Productnumber 67020001

Standard terminal, beige, width: 5 mm

RK 2.5² feed-through terminal for NS35, connection cross-section rigid/flexible 0.2-4²/0.2-2.5²

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist