Description
Screwless connecting terminal for single-wire conductors acc. to DIN EN 60998 (VDE 0613), Ui=400 V
Dark grey, 5 x 1.0-2.5 mm²
Screwless connecting terminal for single-wire conductors acc. to DIN EN 60998 (VDE 0613), Ui=400 V
Dark grey, 5 x 1.0-2.5 mm²
| Weight | 0.003 kg |
|---|
| ETIM Class | EC000446 |
|---|---|
| Custom tariff number | 85369010 |
| Insulating body material | Thermoplastic |
|---|
Tender text
(68852001.TXT 389 B)
Log in to download tender texts.
Screwless terminal
HandyQuick SQ 32
Productnumber 68832001
Dark grey, 3 x 1.0-2.5 mm²
Screwless connecting terminal for single-wire conductors acc. to DIN EN 60998 (VDE 0613), Ui=400 V