Description
Mounting plate made of insulating material, incl. fixing screws, for bottom mounting, optional mounting with mounting holder at various heights possible
for GEOS-L/S 3040-18 to 22, GEOS-S 4030-18 to 22
Mounting plate made of insulating material, incl. fixing screws, for bottom mounting, optional mounting with mounting holder at various heights possible
for GEOS-L/S 3040-18 to 22, GEOS-S 4030-18 to 22
| Width | 250 mm |
|---|---|
| Length | 350 mm |
| Height | 5 mm |
| Weight | 0.6105 kg |
| EAN | 4013902614042 |
|---|---|
| ETIM Class | EC000213 |
| Custom tariff number | 39219041 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902614059 |
|---|---|
| Width | 0.405 m |
| Weight | 15.7748 kg |
| Height | 0.255 m |
| Quantity | 25 pieces |
| Depth | 0.325 m |
| EAN / GTIN | 4013902614042 |
|---|---|
| Width | 0.25 m |
| Weight | 0.6105 kg |
| Height | 0.005 m |
| Quantity | 1 pieces |
| Depth | 0.35 m |
Tender text
(72000401.TXT 474 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Mounting plate
GEOS MPI-3030
Productnumber 72000301
for GEOS-L/S 3030-18 to 22
Mounting plate made of insulating material, incl. fixing screws, for bottom mounting, optional...
Mounting plate
GEOS MPI-4050
Productnumber 72000501
for GEOS-L/S 4050-22, GEOS-S 5040-22
Mounting plate made of insulating material, incl. fixing screws, for bottom mounting, optional...