Description
Mounting plate made of galvanized steel, incl. fixing screws, for bottom mounting, optional mounting with mounting holder at various heights possible
for GEOS-L/S 4050-22, GEOS-S 5040-22
Mounting plate made of galvanized steel, incl. fixing screws, for bottom mounting, optional mounting with mounting holder at various heights possible
for GEOS-L/S 4050-22, GEOS-S 5040-22
| Width | 350 mm |
|---|---|
| Length | 450 mm |
| Height | 2 mm |
| Weight | 2.458 kg |
| EAN | 4013902614165 |
|---|---|
| ETIM Class | EC000213 |
| Custom tariff number | 73089059 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902614172 |
|---|---|
| Width | 0.51 m |
| Weight | 12.73 kg |
| Height | 0.305 m |
| Quantity | 5 pieces |
| Depth | 0.43 m |
| EAN / GTIN | 4013902614165 |
|---|---|
| Width | 0.35 m |
| Weight | 2.458 kg |
| Height | 0.002 m |
| Quantity | 1 pieces |
| Depth | 0.45 m |
Tender text
(72001501.TXT 459 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Mounting plate
GEOS MPS-3030
Productnumber 72001301
for GEOS-L/S 3030-18 to 22
Mounting plate made of galvanized steel, incl. fixing screws, for bottom mounting, optional mounting...
Mounting plate
GEOS MPS-3040
Productnumber 72001401
for GEOS-L/S 3040-18 to 22, GEOS-S 4030-18 to 22
Mounting plate made of galvanized steel, incl. fixing screws, for bottom mounting, optional mounting...