Description
Plastic outside fastening lip set, possible mounting angle of 0°, 45° or 90°, black, set = 4 pcs.
Wall distance 40 mm
#72002101 | Dimensions: 20 x 95 x 40 mm
External fixing lug
Plastic outside fastening lip set, possible mounting angle of 0°, 45° or 90°, black, set = 4 pcs.
Wall distance 40 mm
| Width | 20 mm |
|---|---|
| Length | 95 mm |
| Height | 40 mm |
| Weight | 0.0915 kg |
| Installation location | unprotected outdoor areas |
|---|
| EAN | 4013902614226 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| Test mark | UL (UL 50 & CSA 22.2 No. 94.1-15, UL 50E & CSA C22.2 No. 94.2-15) |
|---|
| EAN / GTIN | 4013902614233 |
|---|---|
| Width | 0.357 m |
| Weight | 1.915 kg |
| Height | 0.127 m |
| Quantity | 20 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902614240 |
|---|---|
| Width | 0.8 m |
| Weight | 228.82 kg |
| Height | 1.67 m |
| Quantity | 840 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902614226 |
|---|---|
| Width | 0.02 m |
| Weight | 0.0915 kg |
| Height | 0.04 m |
| Quantity | 1 pieces |
| Depth | 0.095 m |
Tender text
(72002101.TXT 487 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
External fixing lug
GEOS ABL-10
Productnumber 72002001
Wall distance 10 mm
Plastic outside fastening lip set, possible mounting angle of 0°, 45° or 90°, black, set = 4 pcs.