#72003801 | Dimensions: 35 x 450 x 15 mm

Standard rail

GEOS NS35/15-450

Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing screws, for floor mounting, optional assembly by means of assembly brackets at different...

read more

Description

Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing screws, for floor mounting, optional assembly by means of assembly brackets at different heights possible

for GEOS-L/S 4050, GEOS-S 5040, length 450 mm, height 15 mm

Technical Data

Dimensions

Width 35 mm
Length 450 mm
Height 15 mm
Weight 0.312 kg

Sales Information

EAN 4013902640287
ETIM Class EC001285
Custom tariff number 73089098
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902640287
Width 0.45 m
Weight 0.312 kg
Height 0.015 m
Quantity 1 pieces
Depth 0.035 m

Outer packaging

EAN / GTIN 4013902640294
Width 0.51 m
Weight 7.15 kg
Height 0.305 m
Quantity 20 pieces
Depth 0.43 m

Pallet

EAN / GTIN 4013902640300
Width 0.8 m
Weight 193.6 kg
Height 1.93 m
Quantity 480 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Standard railGEOS NS35-250
Standard rail - GEOS NS35-250

Standard rail

GEOS NS35-250

Productnumber 72003101

for GEOS-L/S 3030, GEOS-L/S 3040, GEOS-S 4030, length 250 mm, height...

Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...

Standard railGEOS NS35-350
Standard rail - GEOS NS35-350

Standard rail

GEOS NS35-350

Productnumber 72003201

for GEOS-L/S 3040, GEOS-L/S 4050, GEOS-S 5040, length 350 mm, height...

Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...

Standard railGEOS NS35-450
Standard rail - GEOS NS35-450

Standard rail

GEOS NS35-450

Productnumber 72003301

for GEOS-L/S 4050, GEOS-S 5040, length 450 mm, height 7.5 mm

Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...

Standard railGEOS NS35/15-250
Standard rail - GEOS NS35/15-250

Standard rail

GEOS NS35/15-250

Productnumber 72003601

for GEOS-L/S 3030, GEOS-L/S 3040, GEOS-S 4030, length 250 mm, height...

Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...

Standard railGEOS NS35/15-350
Standard rail - GEOS NS35/15-350

Standard rail

GEOS NS35/15-350

Productnumber 72003701

for GEOS-L/S 3040, GEOS-L/S 4050, GEOS-S 5040, length 350 mm, height...

Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist