Standard rail in accordance to DIN EN 60715, width 35 mm at heights 7.5 and 15 mm, incl. fastening screws, for floor-mounting, GEOS 4050 (middle position), mounting using mounting holder in different heights not possible
Length 327 mm, Height 15 mm
Standard rail
Productnumber: 72003901 | Dimensions: 35 x 327 x 15 mm
Standard rail in accordance to DIN EN 60715, width 35 mm at heights 7.5 and 15 mm, incl. fastening screws, for floor-mounting, GEOS 4050 (middle position), mounting using mounting holder in different heights not possible
Length 327 mm, Height 15 mm
Width | 35 mm |
---|---|
Length | 327 mm |
Height | 15 mm |
Industry quality | yes |
---|
Type of accessory | other |
---|
EAN | 4013902640317 |
---|---|
Code | C62 |
Custom tariff number | 73089098 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.