#72006401 | Dimensions: 350 x 466 x 35 mm

carrying frame

GEOS TGS 4050-3

Support frame with standard rails width 35 mm, at heights 7.5 and 15 mm, including. fixing screws for floor mounting. Optional assembly with mounting brackets at different heights possible, no...

read more

Description

Support frame with standard rails width 35 mm, at heights 7.5 and 15 mm, including. fixing screws for floor mounting. Optional assembly with mounting brackets at different heights possible, no contact protection

3-row, 18 modules, standard rails 35 x 7.5 mm, for mounting in GEOS-L and S 4050

Technical Data

Dimensions

Width 350 mm
Length 466 mm
Height 35 mm
Weight 0.561 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902626717
ETIM Class EC002498
Custom tariff number 73089098
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902626724
Width 0.51 m
Weight 9.165 kg
Height 0.305 m
Quantity 15 pieces
Depth 0.43 m

Piece

EAN / GTIN 4013902626717
Width 0.35 m
Weight 0.561 kg
Height 0.035 m
Quantity 1 pieces
Depth 0.466 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

carrying frameGEOS TGS 3040-2
carrying frame - GEOS TGS 3040-2

carrying frame

GEOS TGS 3040-2

Productnumber 72006201

2-row, 12 modules, standard rails  35 x 7.5 mm, for assembly in...

Support frame with standard rails width 35 mm, at heights 7.5 and 15 mm, including. fixing screws...

carrying frameGEOS TGS 4050-2
carrying frame - GEOS TGS 4050-2

carrying frame

GEOS TGS 4050-2

Productnumber 72006501

2-row, 21 modules, standard rails 35 x 7.5 mm, for mounting in GEOS-L...

Support frame with standard rails width 35 mm, at heights 7.5 and 15 mm, including. fixing screws...

carrying frameGEOS TGS NS35/15 3040-2
carrying frame - GEOS TGS NS35/15 3040-2

carrying frame

GEOS TGS NS35/15 3040-2

Productnumber 72007201

2-row, 12 modules, standard rails 35 x 15 mm, for mounting in GEOS-L...

Support frame with standard rails width 35 mm, at heights 7.5 and 15 mm, including. fixing screws...

carrying frameGEOS TGS NS35/15 4050-2
carrying frame - GEOS TGS NS35/15 4050-2

carrying frame

GEOS TGS NS35/15 4050-2

Productnumber 72007301

2-row, 21 modules, standard rails 35 x 15 mm, for mounting in GEOS-L...

Support frame with standard rails width 35 mm, at heights 7.5 and 15 mm, including. fixing screws...

carrying frameGEOS TGS NS35/15 4050-3
carrying frame - GEOS TGS NS35/15 4050-3

carrying frame

GEOS TGS NS35/15 4050-3

Productnumber 72007401

3-row, 18 modules, standard rails 35 x 15 mm, for mounting in GEOS-L...

Support frame with standard rails width 35 mm, at heights 7.5 and 15 mm, including. fixing screws...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!