Description
External fixing lug set made of V4A stainless steel, mounting possible at an angle of 0° or 90°, set = 4 pieces
Wall distance 10 mm
#72007501 | Dimensions: 35 x 90 x 8,5 mm
External fixing lug
External fixing lug set made of V4A stainless steel, mounting possible at an angle of 0° or 90°, set = 4 pieces
Wall distance 10 mm
| Accessory colour | other |
|---|
| Width | 35 mm |
|---|---|
| Length | 90 mm |
| Height | 8.5 mm |
| Weight | 0.295 kg |
| Type of accessory | other |
|---|
| Installation location | unprotected outdoor areas |
|---|
| EAN | 4013902643707 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 73269098 |
| Minimum order quantity | 1 |
| Accessory material | Stainless steel 1.4571 (V2A) |
|---|
| Test mark | UL (UL 50 & CSA 22.2 No. 94.1-15, UL 50E & CSA C22.2 No. 94.2-15) |
|---|
| EAN / GTIN | 4013902643714 |
|---|---|
| Width | 0.357 m |
| Weight | 6.115 kg |
| Height | 0.127 m |
| Quantity | 20 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902643721 |
|---|---|
| Width | 0.8 m |
| Weight | 278.83 kg |
| Height | 1.67 m |
| Quantity | 840 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902643707 |
|---|---|
| Width | 0.035 m |
| Weight | 0.295 kg |
| Height | 0.009 m |
| Quantity | 1 pieces |
| Depth | 0.09 m |
Tender text
(72007501.TXT 505 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
External fixing lug
GEOS ABL-40/ES
Productnumber 72007601
Wall distance 40 mm
External fixing lug set made of V4A stainless steel, mounting possible at an angle of 0° or 90°, set...