#72013001 | Dimensions: 294 x 294 x 3 mm

Design plate

GEOS DP-3030

Design plate made of V2A stainless steel, 1 piece

read more

Description

Design plate made of V2A stainless steel, 1 piece

for covering the rear side of GEOS 3030 enclosure when using the GEOS MSS mast clamp set

Technical Data

Dimensions

Width 294 mm
Length 294 mm
Height 3 mm
Weight 1.405 kg

mechanical properties

Type of accessory other

Ambient conditions

Installation location unprotected outdoor areas

Sales Information

EAN 4013902625536
ETIM Class EC002498
Custom tariff number 73089059
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902625536
Width 0.294 m
Weight 1.405 kg
Height 0.003 m
Quantity 1 pieces
Depth 0.294 m

Outer packaging

EAN / GTIN 4013902625468
Width 0.325 m
Weight 7.448 kg
Height 0.255 m
Quantity 5 pieces
Depth 0.305 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Design plateGEOS DP-3040
Design plate - GEOS DP-3040

Design plate

GEOS DP-3040

Productnumber 72013101

for covering the rear side of GEOS 3040 enclosure when using the GEOS...

Design plate made of V2A stainless steel, 1 piece

Design plateGEOS DP-4050
Design plate - GEOS DP-4050

Design plate

GEOS DP-4050

Productnumber 72013201

for covering the rear side of GEOS 4050 enclosure when using the GEOS...

Design plate made of V2A stainless steel, 1 piece

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!