#72101701 | Dimensions: 276 x 376 x 4 mm

Mounting plate

GEOS-L EPD-3040

Installation board made of insulating material for mounting on the inside of the cover of empty enclosures, incl. fixing screws, for individual use, e.g. for the installation of command and...

read more

Description

Installation board made of insulating material for mounting on the inside of the cover of empty enclosures, incl. fixing screws, for individual use, e.g. for the installation of command and signalling devices, material thickness: 4 mm

for GEOS-L 3040-18 to 22

Technical Data

Colours

Accessory colour light grey

Dimensions

Width 276 mm
Length 376 mm
Height 4 mm
Weight 0.613 kg

mechanical properties

Type of accessory Cover

Sales Information

EAN 4013902632466
ETIM Class EC002498
Custom tariff number 39219041
Minimum order quantity 1

Material

Accessory material insulating material

Logistic data

Outer packaging

EAN / GTIN 4013902632473
Width 0.405 m
Weight 12.4923 kg
Height 0.255 m
Quantity 20 pieces
Depth 0.325 m

Pallet

EAN / GTIN 4013902632480
Width 0.8 m
Weight 544.6766 kg
Height 1.93 m
Quantity 840 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902632466
Width 0.276 m
Weight 0.613 kg
Height 0.004 m
Quantity 1 pieces
Depth 0.376 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Mounting plateGEOS-L EPD-3030
Mounting plate - GEOS-L EPD-3030

Mounting plate

GEOS-L EPD-3030

Productnumber 72101601

for GEOS-L 3030-18 to 22

Installation board made of insulating material for mounting on the inside of the cover of empty...

Mounting plateGEOS-L EPD-4050
Mounting plate - GEOS-L EPD-4050

Mounting plate

GEOS-L EPD-4050

Productnumber 72101801

for GEOS-L 4050-22

Installation board made of insulating material for mounting on the inside of the cover of empty...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!